??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9208049
HELP_VARIABLE
Order Number
9208049
Radius1
276.000 mm
Radius2
286.000 mm
Distance1
241.500 mm
Distance2
224.000 mm
Distance3
217.600 mm
Distance4
17.500 mm
Distance5
6.400 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D